IESNA:LM-63-2002
[TEST]P1388536
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-19)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB3B-835-U-T4W-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 3SQUARE 109W 80CRI 3500K FIXTURE w/ TYPE IV WIDE DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (78) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.91A 109.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_THDi]8.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10585.4
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 109.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 44 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1308.3 1461.2 1610.8 1733.1 1852.0 1954.0 2032.1 2086.5 2100.1 2079.7 2055.9 2049.1 2059.3 2089.9 2151.1 2263.2 2463.7 2953.0 3676.9 
4230.8 4499.2 4767.7 5059.9 5355.6 5586.7 5447.3 4145.8 2562.3 1468.0 968.5 441.8 139.3 68.0 30.6 13.6 0.0 0.0 
1308.3 1461.2 1604.0 1729.7 1852.0 1940.4 2025.3 2083.1 2089.9 2076.3 2049.1 2042.3 2062.7 2086.5 2151.1 2276.8 2436.5 2922.5 3649.7 
4196.8 4478.8 4767.7 5066.7 5369.2 5600.3 5481.3 4315.7 2796.7 1587.0 1002.5 458.8 159.7 78.2 34.0 17.0 3.4 0.0 
1308.3 1447.6 1583.6 1716.1 1821.4 1916.6 1994.8 2049.1 2062.7 2045.7 2028.7 2018.5 2038.9 2066.1 2120.5 2239.4 2399.1 2759.3 3374.4 
3989.5 4356.5 4672.5 5063.3 5396.4 5712.4 5878.9 5195.9 3751.6 2409.3 1321.9 666.0 268.5 159.7 91.8 37.4 3.4 0.0 
1308.3 1440.8 1570.0 1692.3 1794.3 1872.4 1947.2 1994.8 2011.7 2004.9 1994.8 1988.0 2008.3 2025.3 2059.3 2140.9 2263.2 2450.1 2847.7 
3432.2 4060.9 4533.2 5026.0 5542.5 5984.3 6351.3 6422.6 5984.3 5569.7 4659.0 2980.2 1135.0 343.2 163.1 64.6 10.2 0.0 
1308.3 1430.6 1542.8 1654.9 1753.5 1831.6 1899.6 1943.8 1971.0 1981.2 1981.2 1988.0 2001.5 2021.9 2045.7 2096.7 2181.7 2321.0 2528.3 
2861.3 3422.0 4094.8 4760.9 5467.7 6045.4 6551.8 7010.5 7245.0 7078.5 6861.0 5219.7 2776.3 1026.3 401.0 112.1 10.2 0.0 
1308.3 1410.3 1512.2 1617.5 1705.9 1784.1 1852.0 1903.0 1933.6 1954.0 1967.6 1988.0 2021.9 2055.9 2089.9 2120.5 2202.0 2324.4 2511.3 
2759.3 3082.2 3527.3 4108.4 4720.1 5338.6 5916.3 6572.1 7285.8 7866.9 7132.9 6130.4 4533.2 2569.0 754.4 122.3 13.6 0.0 
1308.3 1410.3 1512.2 1610.8 1705.9 1780.7 1852.0 1906.4 1937.0 1957.4 1974.4 1994.8 2035.5 2069.5 2103.5 2140.9 2212.2 2334.6 2524.9 
2769.5 3078.8 3507.0 4043.9 4638.6 5226.5 5844.9 6511.0 7217.8 7880.5 7211.0 6055.6 4478.8 2633.6 802.0 132.5 13.6 0.0 
1308.3 1396.7 1474.8 1566.6 1648.1 1722.9 1790.9 1852.0 1896.2 1933.6 1964.2 2008.3 2066.1 2113.7 2157.9 2205.4 2283.6 2402.5 2582.6 
2813.7 3119.6 3469.6 3911.3 4393.9 4947.8 5573.1 6239.1 6731.9 6861.0 7336.7 6110.0 3150.1 1073.8 350.0 74.8 17.0 0.0 
1308.3 1369.5 1434.0 1508.8 1580.2 1651.5 1722.9 1790.9 1841.8 1899.6 1950.6 2004.9 2066.1 2103.5 2157.9 2229.2 2317.6 2467.1 2671.0 
2963.2 3323.5 3748.2 4241.0 4818.7 5393.0 5960.5 6347.9 6378.4 6629.9 6799.8 6456.6 4784.7 1515.6 394.2 146.1 20.4 0.0 
1308.3 1349.1 1403.5 1454.4 1515.6 1583.6 1644.7 1709.3 1777.3 1831.6 1896.2 1960.8 2018.5 2066.1 2123.9 2188.4 2266.6 2409.3 2630.2 
2929.3 3320.1 3768.6 4302.1 4805.1 5314.8 5712.4 5773.6 5824.5 5895.9 5569.7 4866.2 2664.2 601.5 186.9 105.3 23.8 0.0 
1308.3 1325.3 1352.5 1393.3 1437.4 1491.8 1546.2 1607.4 1665.1 1733.1 1801.1 1869.0 1943.8 2008.3 2072.9 2151.1 2242.8 2388.9 2609.8 
2925.9 3330.2 3877.4 4434.7 4890.0 5260.4 5403.2 5291.0 5161.9 4750.7 3918.1 2874.9 900.5 183.5 68.0 34.0 20.4 0.0 
1308.3 1311.7 1321.9 1349.1 1386.5 1427.2 1474.8 1522.4 1573.4 1631.1 1688.9 1753.5 1828.2 1896.2 1967.6 2052.5 2171.5 2324.4 2558.9 
2874.9 3292.9 3792.4 4275.0 4567.2 4635.2 4393.9 3907.9 3411.8 2823.9 2178.3 1478.2 469.0 118.9 51.0 27.2 17.0 0.0 
1308.3 1294.7 1294.7 1301.5 1318.5 1342.3 1359.3 1383.1 1400.1 1413.7 1434.0 1457.8 1481.6 1505.4 1542.8 1587.0 1648.1 1777.3 1991.4 
2290.4 2664.2 3058.4 3337.0 3391.4 3156.9 2609.8 1906.4 1155.4 591.3 217.5 105.3 68.0 47.6 34.0 23.8 17.0 0.0 
1308.3 1270.9 1230.2 1192.8 1148.6 1104.4 1053.4 992.3 927.7 856.3 774.8 696.6 621.9 564.1 533.5 526.7 540.3 550.5 601.5 
744.2 897.1 1005.9 1043.3 890.3 628.7 438.4 309.2 200.5 139.3 95.1 71.4 54.4 44.2 30.6 20.4 13.6 0.0 
1308.3 1236.9 1148.6 1060.2 961.7 863.1 747.6 632.1 526.7 455.4 418.0 404.4 397.6 394.2 401.0 414.6 421.4 428.2 421.4 
407.8 384.0 360.2 336.4 309.2 271.9 220.9 173.3 142.7 115.5 91.8 64.6 51.0 37.4 27.2 20.4 10.2 0.0 
1308.3 1213.2 1077.2 934.5 795.2 659.3 526.7 455.4 435.0 424.8 411.2 401.0 390.8 384.0 377.2 370.4 360.2 343.2 326.2 302.4 
275.3 251.5 227.7 203.9 176.7 156.3 135.9 118.9 98.5 74.8 51.0 40.8 30.6 23.8 20.4 10.2 0.0 
1308.3 1175.8 1005.9 839.4 666.0 519.9 458.8 441.8 431.6 418.0 407.8 397.6 387.4 370.4 356.8 339.8 319.4 295.6 265.1 237.9 210.7 
186.9 166.5 152.9 135.9 122.3 108.7 88.4 71.4 54.4 44.2 37.4 30.6 23.8 17.0 13.6 0.0 
1308.3 1148.6 954.9 754.4 567.5 475.7 455.4 441.8 431.6 418.0 404.4 394.2 380.6 360.2 339.8 316.0 285.4 258.3 227.7 197.1 169.9 
152.9 142.7 129.1 118.9 108.7 95.1 81.6 68.0 61.2 47.6 40.8 34.0 23.8 17.0 13.6 0.0 
1308.3 1128.2 907.3 689.8 516.5 469.0 455.4 441.8 428.2 418.0 404.4 390.8 377.2 353.4 329.6 299.0 268.5 234.5 197.1 169.9 152.9 
139.3 132.5 122.3 112.1 101.9 88.4 78.2 68.0 57.8 47.6 40.8 27.2 23.8 20.4 13.6 0.0 
1308.3 1104.4 876.7 649.1 496.1 469.0 455.4 441.8 428.2 414.6 401.0 387.4 370.4 350.0 326.2 295.6 258.3 217.5 183.5 159.7 146.1 
132.5 125.7 115.5 105.3 91.8 78.2 68.0 61.2 51.0 44.2 34.0 27.2 20.4 17.0 13.6 0.0 
1308.3 1111.2 873.3 635.5 492.7 472.4 462.2 448.6 435.0 421.4 407.8 394.2 377.2 356.8 333.0 302.4 258.3 217.5 183.5 159.7 142.7 
129.1 122.3 112.1 98.5 85.0 68.0 57.8 51.0 44.2 37.4 30.6 23.8 20.4 17.0 13.6 0.0 
1308.3 1114.6 859.7 628.7 492.7 472.4 458.8 445.2 435.0 421.4 404.4 390.8 377.2 360.2 336.4 305.8 261.7 220.9 186.9 159.7 139.3 
129.1 122.3 112.1 98.5 81.6 64.6 57.8 51.0 44.2 34.0 27.2 23.8 20.4 17.0 13.6 0.0 
